IESNA:LM-63-2002
[TEST]P952929
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-850-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44246
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5191.4 6500.1 7683.2 8599.1 9345.9 9768.5 9967.2 10038 10396.6 11164
12431.6 14032.6 15608.6 16867 17967.9 18972.8 19607.8 19769.9 19379.4 18390.4
16394.2 12943.2 10684.3 8948.5 7087.1 4985.9 3277.5 2297.7 1792.9 1548.5
1404.6 1180.8 1000.4 347.2 169 27.4 0
5191.4 6545.8 7740.3 8672.2 9357.4 9821 10058.5 10124.8 10421.7 11113.7
12285.4 13854.5 15400.7 16702.6 17814.9 18819.8 19573.5 19845.3 19596.3 18758.1
17090.8 13902.4 11116 9334.5 7495.9 5435.8 3574.4 2411.9 1850 1603.3
1418.3 1199.1 1009.5 429.4 180.4 34.3 0
5191.4 6488.7 7660.4 8601.4 9334.5 9866.7 10161.3 10286.9 10519.9 11141.1
12139.2 13532.4 15017 16325.7 17383.2 18228.2 19020.8 19406.8 19308.6 18639.4
17298.7 15108.4 12043.3 9905.5 8080.6 6084.5 4063.2 2699.6 1996.2 1658.2
1464 1274.4 1091.7 833.6 424.8 50.2 0
5191.4 6488.7 7626.1 8564.8 9348.2 9948.9 10350.9 10561 10780.3 11259.9
12002.2 13082.5 14366.1 15597.1 16588.4 17401.5 18084.4 18637.1 18785.5 18566.3
17760 16264 14162.8 11675.6 9334.5 7253.8 5072.7 3247.8 2215.4 1685.6
1454.9 1263 1078 858.8 603 235.2 0
5191.4 6296.9 7400 8363.8 9190.6 9921.5 10503.9 10889.9 11136.6 11515.7
12132.4 12924.9 13950.4 14994.2 15932.9 16741.4 17399.2 17983.9 18399.5 18511.5
18289.9 17609.3 16289.2 14293 11961.1 9578.9 7137.4 4704.9 2955.4 1982.5
1512 1343 1167.1 890.7 600.7 187.3 0
5191.4 6196.4 7192.2 8130.9 8998.8 9802.7 10533.6 11111.4 11504.3 11872
12333.4 12995.7 13763.1 14674.4 15592.6 16506.1 17282.7 17890.2 18349.3 18728.4
19023.1 18924.9 18511.5 17572.8 15951.1 13849.9 11148 8548.8 5748.7 3549.3
2302.2 1573.6 1139.7 689.8 347.2 91.4 0
5191.4 6004.5 6870.1 7754 8612.8 9455.6 10268.7 10992.7 11593.4 12075.3
12564 13098.5 13685.5 14416.3 15254.5 16204.7 17182.2 18125.5 18961.4 19696.8
20366 21101.5 21432.6 21638.2 21592.5 20660.7 18881.5 16047.1 12296.8 8329.6
4807.7 2496.4 1274.4 735.4 358.6 123.3 0
5191.4 5858.3 6552.7 7310.9 8096.6 8838.9 9636 10410.3 11154.8 11812.6
12470.4 13080.2 13632.9 14229 14854.8 15526.3 16305.2 17186.8 18150.6 19173.8
20290.7 21894 23189 23979.2 24879.1 25530.1 25614.6 24739.8 22465 18783.2
13685.5 8832.1 4501.7 1836.3 655.5 127.9 0
5191.4 5595.7 6084.5 6650.9 7272.1 7929.9 8599.1 9261.4 9916.9 10590.7
11296.4 11949.7 12660 13402.2 14174.2 14948.5 15807.3 16771.1 17837.7 19045.9
20457.4 22597.5 24721.5 26176.4 28033.3 30219 32557.8 34117.7 33784.3 30643.8
24178 15674.8 6648.6 2030.4 639.5 132.5 0
5191.4 5550 6036.5 6557.2 7144.2 7765.4 8400.4 9033 9658.8 10293.8
10919.6 11568.2 12253.4 12995.7 13763.1 14560.2 15446.4 16426.2 17522.5 18771.8
20181 22446.7 24586.8 26162.7 28147.5 30529.6 33083.1 34709.3 34400.9 31061.8
24034.1 14697.3 5632.2 1555.4 502.5 114.2 0
5191.4 5376.4 5627.7 5965.7 6374.5 6819.9 7269.8 7742.6 8231.4 8724.7
9222.6 9736.5 10255 10803.1 11392.4 12015.9 12701.1 13477.6 14414 15482.9
16784.8 18854.1 20423.1 21971.7 23860.5 26133 28266.2 29191.2 28225.1 24541.1
18116.3 10083.7 2907.5 609.8 203.3 45.7 0
5191.4 5248.5 5390.1 5593.4 5874.3 6178.1 6509.3 6849.6 7194.5 7562.2
7920.8 8265.6 8621.9 8975.9 9350.5 9745.6 10161.3 10666.1 11250.8 12009
13105.3 14466.6 15393.9 16430.8 17671 19023.1 19945.8 19623.7 18011.3 14987.3
10823.7 5538.6 1806.6 539 185 43.4 0
5191.4 5134.3 5154.9 5248.5 5401.6 5559.1 5767 5972.5 6175.8 6388.2
6573.2 6740 6879.3 7007.2 7096.2 7153.3 7210.4 7249.3 7313.2 7461.7
7818 8028.1 8066.9 8144.6 8265.6 8375.3 8076.1 7128.2 5776.1 4280.1
2909.8 1649 826.8 349.4 169 59.4 0
5191.4 4894.5 4718.7 4627.3 4618.2 4654.7 4716.4 4784.9 4832.8 4862.5
4860.3 4803.2 4714.1 4588.5 4421.7 4218.5 3974.1 3720.6 3487.6 3270.6
3046.8 2848.1 2681.4 2544.3 2425.6 2304.5 2153.8 1950.5 1669.6 1292.7
941 692 479.6 308.3 175.9 50.2 0
5191.4 4673 4350.9 4209.3 4175.1 4204.8 4268.7 4337.2 4371.5 4362.4
4314.4 4229.9 4106.6 3953.5 3775.4 3592.7 3403.1 3213.5 3026.2 2820.7
2612.8 2425.6 2288.5 2206.3 2174.3 2178.9 2174.3 2110.4 1952.8 1690.1
1285.9 886.2 621.2 408.8 203.3 45.7 0
5191.4 4499.4 4111.1 3958.1 3964.9 4051.7 4147.7 4209.3 4213.9 4172.8
4092.8 3978.7 3843.9 3688.6 3524.1 3362 3190.7 3010.3 2825.3 2654
2523.8 2411.9 2336.5 2288.5 2247.4 2199.4 2124.1 2046.4 1950.5 1797.5
1564.5 1228.8 806.2 445.4 212.4 45.7 0
5191.4 4332.7 3933 3830.2 3894.1 4012.9 4106.6 4152.2 4134 4063.2
3953.5 3823.3 3672.6 3524.1 3366.6 3213.5 3108.5 2982.8 2825.3 2699.6
2615.1 2503.2 2327.4 2188 2096.7 2007.6 1916.2 1824.9 1742.7 1667.3
1578.2 1434.3 1174 899.9 527.6 127.9 0
5191.4 4239 3839.3 3782.2 3891.9 4006.1 4099.7 4127.1 4083.7 3971.8
3837 3684 3519.6 3373.4 3247.8 3177 3092.5 3005.7 2921.2 2733.9
2567.2 2434.7 2302.2 2178.9 2051 1939.1 1829.4 1729 1623.9 1502.8
1384.1 1276.7 1119.1 966.1 676.1 262.7 0
5191.4 4159.1 3779.9 3773.1 3894.1 4003.8 4086 4095.1 4028.9 3907.8
3754.8 3585.8 3435.1 3295.7 3202.1 3122.2 3019.4 2880.1 2756.7 2608.3
2494.1 2366.2 2240.6 2126.4 2030.4 1932.2 1827.2 1719.8 1594.2 1454.9
1301.9 1167.1 993.5 751.4 497.9 207.8 0
5191.4 4113.4 3750.3 3770.8 3903.3 4010.6 4083.7 4070 3985.5 3841.6
3663.5 3496.7 3355.1 3247.8 3197.5 3076.5 2889.2 2672.2 2585.4 2512.4
2382.2 2281.7 2194.9 2067 1971.1 1895.7 1797.5 1681 1541.7 1388.6
1221.9 1148.8 989 646.4 470.5 287.8 0
5191.4 4104.3 3732 3773.1 3905.6 4015.2 4081.4 4063.2 3960.4 3798.2
3617.8 3453.3 3314 3247.8 3170.1 3017.1 2743 2562.6 2516.9 2427.8
2313.6 2190.3 2073.8 1984.8 1929.9 1882 1792.9 1683.3 1550.8 1397.8
1235.6 1276.7 1018.6 680.6 518.5 191.9 0
5191.4 4104.3 3729.7 3779.9 3907.8 4017.5 4079.1 4070 3969.5 3800.5
3617.8 3451.1 3311.7 3250.1 3163.3 3008 2722.5 2564.9 2528.3 2425.6
2306.8 2172 2076.1 1957.3 1941.4 1882 1790.6 1683.3 1559.9 1395.5
1240.2 1258.5 874.8 703.5 511.6 185 0
